Advance Fortimo InstantFit Replaceable LED Modules

Commercial Release

Fortimo InstantFit LV1 is the first truly field replaceable module. This revolutionary breakthrough ensures that an LED troffer containing it will never have to be scrapped on account of the light source. Replace simply by snapping into connector on the fixture. This enables late stage fixture configuration at factory, RDC, distributor, or even in the field. Fortimo InstantFit LV1 comes with a range of performance levels both in 2ft and 4ft options; and the rigid aluminum frame provides excellent thermal performance and ease of assembly.

October 3, 2019

What's New

  • High energy efficacy of up to 170lm/W at nominal conditions
  • Available in three performance levels for both 2ft and 4ft lengths
  • Rigid module for easy assembly
  • Excellent thermal performance
  • 3 SDCM color consistency

Benefits

  • Field replaceable modules according to Zhaga Book 21 enabling late stage configuration and peace of mind
  • Quick assembly without screws
  • High energy efficacy and long lifetime1
  • 5-year limited system warranty with Advance Xitanium LED drivers2

1. Average rated life is based one engineering data testing and probability analysis. The hours are at the B50, L70 point – 50,000 hours life with 70% lumen maintenance at Tc point.
2. View limited warranty at www.signify.com/warranties for details and restrictions.