Advance Xitanium 220W 1.35A 120-277V Outdoor LED Driver with 0-10V Dimming

Commercial Release

Long-lasting and low-maintenance, LED-based light sources are an excellent solution for all outdoor lighting applications. For optimal performance, these solutions require reliable drivers matching the long lifetime of the LEDs. The Advance Xitanium LED outdoor driver portfolio offers a range of products specially designed to operate LED solutions in outdoor applications. These drivers are designed for hard-wired integration into outdoor luminaires for the most rugged applications. They operate to specification under wide temperature and electrical ranges to help ensure reliability.

October 26, 2018

What's New

  • 50,000+ hour lifetime*
  • Excellent thermal performance
  • 6kV combi-wave surge rating to comply with ANSI C82.77-5 CAT C low
  • Efficiency of >90% over the complete range of operation

Benefits

  • Enables long life luminaire designs
  • Allows luminaire designs for a wide range of ambient environments
  • No external surge protection required to pass C82.77-5 CAT C low
  • Enables a high lm/W solution

Applications

  • Area
  • Roadway
  • Parking garages
  • Floodlights
  • High-mast

Downloads

  • Advance Xitanium 220W 1.35A 120-277V Outdoor LED Driver with 0-10V Dimming - Datasheet

*Advance Xitanium LED drivers are manufactured to engineering standards correlating to a designed and average life expectancy of 50,000 hours of operation at maximum rated case temperature. Minimum 90% survivals based on MTTF modeling.