Advance Fortimo edge industrial LED modules

Commercial Release

Advance Fortimo edge LV1 is designed to provide top performance for high lumen and high temperature applications such as high-bay linear systems. Together with the wide range of available Advance Xitanium LED drivers, it offers piece of mind for both OEM and end-user.

October 22, 2018

What's New

  • High energy efficacy
  • High lumen maintenance
  • High output and compact design
  • High thermal capability Ilife 90°C Tc

Benefits

  • Perfect match with Xitanium edge industrial drivers
  • Low total cost of ownership / Fast return on investment
  • Reliability (low maintenance)
  • Usage in extreme application conditions and application heights

Applications

  • High-bay industrial lighting
  • High-bay big box retail lighting
  • Vapor tight high temperature applications