Bodine ELIS10 emergency inverter

Commercial Release

The ELI-S-10 emergency lighting inverter (10VA) automatically regulates AC dimming drivers to 10VA in emergency mode. It features a dimming control output of 0-10 volts. This dimming capability allows a lighting load with a 100W maximum input power to be dimmed to a 10VA maximum emergency input power. The emergency mode output dimming voltage is automatically controlled by the ELI-S-10’s electronic circuitry to maintain 10VA output throughout the emergency event or up to 90 minutes. The unit’s small footprint provides installation flexibility. It is UL Listed for the U.S. and Canada. The ELI-S-10 was selected for inclusion in the 2018 IES Progress Report.

July 17, 2019

What's New

  • Automatically regulates AC dimming drivers to 10VA
  • Small footprint (case: 390 mm x 58 mm x 30 mm)
  • Includes automatic output voltage select (based on connected input voltage)
  • Meets CEC Title 20 efficiency standards

Benefits

  • Compatible with single- and multi-channel LED dimming drivers
  • Works in applications where an emergency LED driver will not, such as with an LED screw-base lamp
  • Works with a wide range of products
  • Allows you to dim a higher power fixture to 10VA automatically in emergency mode

Applications

  • Works with fluorescent, LED and Type B TLED
  • Suitable for indoor and damp

Downloads

  • Bodine ELIS10 emergency inverter - Datasheet