Advance FlexTune Tunable White System

Commercial Release

The Advance FlexTune system provides a new level of design flexibility, control precision, and simplicity for the tunable white lighting system for the commercial applications such as commercial office, healthcare, hospitality, and education.

This system includes a 40W Advance Xitanium SR FlexTune digital LED driver, a portfolio of matching Advance Fortimo FlexTune LED modules, and a fixture-mounted sensor based on the Philips EasySense platform.

It can also be easily paired with third-party LED modules and/or SR-certified network lighting control (NLC) solutions.

July 3, 2019

What's New

  • Digital wireless control designed to provide precise CCT tuning and dimming control
  • Color consistency down to 1% minimum dimming and conform to the NEMA 77-2017 flicker specification

Benefits

  • Multiple LED module options that support a wide variety of performance requirements
  • Digital interface that opens up a full ecosystem of compatible wireless lighting control devices/architectures

Applications

  • Indoor linear applications such as troffers and pendants
  • Office
  • Healthcare
  • Education
  • Hospitality