Advance CertaDrive round LED drivers

Commercial Release

Advance CertaDrive indoor LED drivers are designed to meet basic lighting needs. These drivers are offered with specific voltage-current settings and are, thus, optimized with specifications that are appropriately suited for the application, making LED conversion affordable.

July 17, 2019

What's New

  • 50,000+ hour lifetime1
  • UL Class 2 output with adjustable drive current
  • Leading edge / Trailing edge dimming
  • Compact form factor

1 Advance CertaDrive LED drivers are manufactured to engineering standards correlating to a designed and average life expectancy of 35,000 hours of
operation at maximum rated case temperature. Minimum 90% survivals based on MTBF modeling.

Benefits

  • Enables easy design-in with excellent thermal performance
  • Enables simple, fast, flexible applicationspecific configurations
  • Enables light levels suited for the application
  • Enables design of low profile fixtures