Advance Xitanium edge 95W industrial LED driver

Commercial Release

Advance edge industrial LED drivers are designed to meet basic lighting needs in high bay applications. These dimmable drivers are offered with specific voltage-current settings and are, thus, optimized with specifications that are appropriately suited for the application, making LED conversion affordable.

March 6, 2019

What's New

  • No programming necessary, fixed current, 0-10V dimming
  • High efficiency – target 88.5%
  • UL Class 2 rated. Class P listing (UL, CSA, ETL)
  • Tc 90°C max specification
  • 6kV/3kA surge rating – ANSI C82.77-5

Benefits

  • High reliability and performance specifications
  • Class 2 output to simplify isolation requirements

Applications

  • Linear high-bay luminaires